Menu Search

Medicine Spoon 2.5 - 5.0 ml PP

Item code:

10534

120 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2500 - 24999 R 1,4865
25000 + R 1,4161
Standard pack: 2500

Order in multiple of 2500

Total price:

R 3 716,25

2500 x R 1,4865

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polypropylene
Measuring Range 2.5 - 5.0 ml
Number of Measuring Positions 2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us