497961
Quantity | Unit price |
---|---|
1 - 51 | R 311,6517 |
52 + | R 158,4611 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Wheel Material | Plastic |
---|---|
Caster Housing Material | Steel |
Colour | Dark Grey |
Caster Type | Threaded Stem Castor With Brake |
Mount Type | Threaded Stem |
Load Capacity | 40.0 kg |
Load Capacity | 40.0 kg |
Wheel Width | 24.0 mm |
Wheel Width | 0.945 in |
Wheel Diameter | 50.0 mm |
Wheel Diameter | 1.969 in |
Caster Housing Full Material | Steel |
Caster Housing Finish | Zinc Plated |
Overall Height | 95.0 mm |
Overall Height | 3.74 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue