Quantity | Unit price |
---|---|
1 + | R 35,5064 |
Colour | Red |
---|---|
Full Material | Silicone |
Inside Diameter | 4.0 mm |
Inside Diameter | 0.157 in |
Commodity Code | 3926909790 |
Roll Length | 25.0 m |
Roll Length | 82.021 ft |
Roll Quantity | 1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue