Menu Search

Cap 10.3 mm 25.4 mm EPDM Black

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

461788

51 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 9,3133
2500 - 4999 R 8,8483
5000 + R 8,3975
Standard pack: 250

Order in multiple of 250

Total price:

R 2 328,33

250 x R 9,3133

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Ethylene Propylene Diene Monomer Rubber
Colour Black
Cap Inside Diameter 10.3 mm
Inside Height 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us