Menu Search

Masking Tubing 11.5 mm (ID) 25.0 m (L) Blue

Star Tubing is highly flexible and can fit several ranges. Fits over threaded studs, non-threaded tubes or irregular shapes to provide a masking solution.
Item code:

1255016

5 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 1 705,4283
Standard pack: 1

Order in multiple of 1

Total price:

R 1 705,43

1 x R 1 705,4283

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Material Silicone
Inside Diameter 11.5 mm
Roll Length 25.0 m
Price per piece incl VAT 102.6106 GBP
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us