Menu Search

Masking Plug 16.3 mm 22.0 mm 25.4 mm EPDM

Item code:

491692

609 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 18,5743
1000 - 1999 R 17,1754
2000 + R 16,2595
Standard pack: 100

Order in multiple of 100

Total price:

R 1 857,43

100 x R 18,5743

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material EPDM
Colour Black
Fitting Height 25.4 mm
Minimum Overall Diameter 16.3 mm
Maximum Overall Diameter 22.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us