Menu Search

Masking Plug 4.0 mm 6.0 mm 25.4 mm Silicone

Item code:

461465

24429 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 6,4763
Standard pack: 1000

Order in multiple of 1000

Total price:

R 6 476,30

1000 x R 6,4763

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Natural
Fitting Height 25.4 mm
Minimum Overall Diameter 4.0 mm
Maximum Overall Diameter 6.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us