Menu Search

Masking Cones Cap 16.0 mm 22.0 mm 53.0 mm Purple

Masking Cone Plug, with a tapered design, allows the part to plug multiple inner diameters or to cap multiple outside diameters. Common applications include; powder coating, e-coating, plating and anodising.
Item code:

461916

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + R 13,2303
Standard pack: 200

Order in multiple of 200

Total price:

R 2 646,06

200 x R 13,2303

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Purple
Overall Height 53.0 mm
Plug Diameter 22.0 mm
Flange Diameter 31.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us