090120000002
Quantity | Unit price |
---|---|
100 - 499 | R 6,5397 |
500 - 999 | R 4,6389 |
1000 + | R 3,5889 |
Coating | Uncoated |
---|---|
Colour | Natural |
Hole Type | No Screw Hole |
Tag Location | Above Head |
Strap Width | 2.5 mm |
Strap Width | 0.098 in |
Tag Length | 8.0 mm |
Tag Length | 0.315 in |
Tag Width | 25.0 mm |
Tag Width | 0.984 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Standard | RoHs |
Standard | REACH |
Standard | UL |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue