Quantity | Unit price |
---|---|
1 - 29 | R 388,5327 |
30 - 149 | R 166,0676 |
150 - 299 | R 153,4235 |
300 + | R 145,35 |
Case Full Material | Acrylonitrile Butadiene Styrene/Polyacetal |
---|---|
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Mechanism | Catch & Counterplate |
Catch Weight | 28.5 g |
Catch Weight | 28.5 g |
Closed Length | 59.5 mm |
Closed Length | 2.343 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 15.2 mm |
Overall Width | 0.598 in |
Overall Length | 59.5 mm |
Overall Length | 2.343 in |
Plate Thickness | 3.3 mm |
Plate Thickness | 0.13 in |
Stroke Length | 16.0 mm |
Stroke Length | 0.63 in |
Colour | Grey |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue