Quantity | Unit price |
---|---|
2 - 19 | R 163,5655 |
20 - 99 | R 69,9651 |
100 - 199 | R 64,6579 |
200 - 399 | R 61,2482 |
400 + | R 57,8385 |
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Mechanism | Catch & Counterplate |
Catch Weight | 22.0 g |
Catch Weight | 22.0 g |
Closed Length | 43.5 mm |
Closed Length | 1.713 in |
Overall Height | 15.0 mm |
Overall Height | 0.591 in |
Overall Width | 36.0 mm |
Overall Width | 1.417 in |
Overall Length | 38.0 mm |
Overall Length | 1.496 in |
Plate Length | 23.0 mm |
Plate Length | 0.906 in |
Plate Thickness | 1.4 mm |
Plate Thickness | 0.055 in |
Plate Width | 12.0 mm |
Plate Width | 0.472 in |
Stroke Length | 15.0 mm |
Stroke Length | 0.591 in |
Colour | White |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue