Quantity | Unit price |
---|---|
2 - 19 | R 203,296 |
20 + | R 108,1754 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Magnet Material | Ferrite |
Mount Type | Screw On |
Catch Mechanism | Catch & Counterplate |
Catch Weight | 53.0 g |
Catch Weight | 53.0 g |
Closed Length | 75.5 mm |
Closed Length | 2.972 in |
Overall Height | 17.0 mm |
Overall Height | 0.669 in |
Overall Width | 46.0 mm |
Overall Width | 1.811 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Plate Length | 46.0 mm |
Plate Length | 1.811 in |
Plate Thickness | 5.0 mm |
Plate Thickness | 0.197 in |
Plate Width | 12.0 mm |
Plate Width | 0.472 in |
Stroke Length | 40.0 mm |
Stroke Length | 1.575 in |
Distance Between Fixing Holes On Plate | 34.0 mm |
Distance Between Fixing Holes On Plate | 1.339 in |
Colour | White |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue