Quantity | Unit price |
---|---|
35 - 349 | R 181,1088 |
350 + | R 77,3108 |
Case Full Material | Acrylonitrile Butadiene Styrene |
---|---|
Magnet Material | Ferrite |
Mount Type | Push Fit |
Catch Mechanism | Catch & Counterplate |
Catch Weight | 9.0 g |
Catch Weight | 9.0 g |
Overall Diameter | 14.0 mm |
Overall Diameter | 0.551 in |
Overall Width | 16.0 mm |
Overall Width | 0.63 in |
Overall Length | 28.5 mm |
Overall Length | 1.122 in |
Stroke Length | 9.0 mm |
Stroke Length | 0.354 in |
Thread Diameter | 10.5 mm |
Thread Diameter | 0.413 in |
Thread Length | 22.0 mm |
Thread Length | 0.866 in |
Colour | Black |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue