Menu Search

Magnetic Hook Round 23.0 mm (L) 23.0 mm (W)

Neodymium pot magnet covered in steel and white colour comes with an open hook to hold up displays and signs. It is easy to install and remove, and it does not require drilling or other installation tools. Ideal for surface where you cannot use screws or nails.
Item code:

493180

82 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 157,3976
100 + R 67,459
Standard pack: 100

Order in multiple of 10

Total price:

R 1 573,98

10 x R 157,3976

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Shape Round
Colour White
Magnet Material Neodymium
Price per piece incl VAT 9.2126 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us