Quantity | Unit price |
---|---|
1000 - 4999 | R 2,6803 |
5000 - 9999 | R 2,5643 |
10000 + | R 2,5079 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 5.3 mm |
---|---|
Head Diameter | 0.209 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Thread Size | #4-40 |
Thread Length | 3.2 mm |
Thread Length | 0.126 in |
Head Type | Pan Head |
Drive Type | Crossed Drive |
Material | Nylon |
Finish | No Finish |
Colour | Natural |
Commodity Code | 3926909790 |
Specifications | RMS-179 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue