Quantity | Unit price |
---|---|
25 - 99 | R 36,0618 |
100 - 249 | R 24,338 |
250 + | R 22,8759 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Diameter | 7.0 mm |
---|---|
Head Diameter | 0.276 in |
Head Height | 2.6 mm |
Head Height | 0.102 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M4 |
Colour | Natural |
Material | PVDF |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Standards | ISO 1207, DIN 84 for guidance purpose only |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue