536012059902
Quantity | Unit price |
---|---|
250 - 499 | R 2,8711 |
500 - 999 | R 2,685 |
1000 + | R 2,0735 |
Head Diameter | 5.5 mm |
---|---|
Head Diameter | 0.217 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Thread Size | M3 |
Colour | Black |
Material | Nylon |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Standards | ISO 1207, NF E 25-127, DIN 84 for guidance purpose only |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue