Quantity | Unit price |
---|---|
1000 - 4999 | R 4,6194 |
5000 - 9999 | R 4,1575 |
10000 - 24999 | R 3,7417 |
25000 + | R 3,3675 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 7.9 mm |
Compatible Hole Diameter | 0.311 in |
Compatible Panel Thickness Range | 6.4 mm |
Compatible Panel Thickness Range | 0.252 in |
Depth | 5.6 mm |
Depth | 0.220 in |
Height | 13.2 mm |
Height | 0.520 in |
Inside Height | 3.6 mm |
Inside Height | 0.142 in |
Inside Width | 11.1 mm |
Inside Width | 0.437 in |
Maximum Compatible Panel Thickness | 6.4 mm |
Maximum Compatible Panel Thickness | 0.252 in |
Overall Width | 13.3 mm |
Overall Width | 0.524 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E71558 |
Style | 8 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue