497649
Quantity | Unit price |
---|---|
500 + | R 7,818 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Push In |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 4.8 mm |
Compatible Hole Diameter | 0.189 in |
Depth | 6.2 mm |
Depth | 0.244 in |
Height | 12.7 mm |
Height | 0.5 in |
Inside Height | 4.0 mm |
Inside Height | 0.157 in |
Inside Width | 11.2 mm |
Inside Width | 0.441 in |
Maximum Panel Thickness | 2.0 mm |
Maximum Panel Thickness | 0.079 in |
Panel Thickness Range | 2.0 mm |
Panel Thickness Range | 0.079 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue