Quantity | Unit price |
---|---|
1 - 9 | R 1 698,1554 |
10 - 19 | R 1 348,546 |
20 + | R 1 175,6504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable Force |
---|---|
Extended Length | 364.0 mm |
Extended Length | 14.331 in |
Stroke Length | 150.0 mm |
Stroke Length | 5.906 in |
Compatible Piston Diameter | 18.0 mm |
Compatible Piston Diameter | 0.709 in |
Thread Size | M6 x 1;M8 x 1.25 |
Rod Diameter | 8.0 mm |
Rod Diameter | 0.315 in |
Threaded Length | 12.5 mm |
Threaded Length | 0.492 in |
Maximum Force | 650.0 N |
Maximum Force | 650.0 N |
Rod Material | Steel |
Body Finish | Epoxy Powder Coated |
Colour | Black |
Accessories Included | Swift Spring;Econoloc Spring;4x B2 Steel Ball Joints (Fitted);4x E3 Polyamide Eyes;Degassing Instructions;Allen Key |
Type | Automatic Locking |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue