1220899
Quantity | Unit price |
---|---|
5 - 24 | R 171,0498 |
25 - 49 | R 162,5114 |
50 - 99 | R 153,9448 |
100 + | R 137,1187 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 35.0 mm |
---|---|
Grip Length | 1.378 in |
Knob Diameter | 30.0 mm |
Knob Diameter | 1.181 in |
Knob Height | 21.0 mm |
Knob Height | 0.827 in |
Pin Diameter | 2.8 mm |
Pin Diameter | 0.11 in |
Locking Mechanism | Locking Pawl |
Colour | Black |
Pin Material | Steel |
Knob Material | Plastic |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue