Menu Search

Handwheel 70.0 mm M16 20.0 mm Aluminium Silver

Item code:

1504750

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 256,9486
Standard pack: 1

Order in multiple of 1

Total price:

R 256,95

1 x R 256,9486

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Overall Height 46.0 mm
Thread Length 20.0 mm
Colour Silver
Fitting Style Threaded
Commodity Code 8487905990
Overall Diameter 70.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us