462066
Quantity | Unit price |
---|---|
4 - 39 | R 150,0766 |
40 - 399 | R 87,5403 |
400 + | R 83,1853 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 |
---|---|
Thread Length | 25.0 mm |
Thread Length | 0.984 in |
Stud Material | Steel |
Knob Diameter | 63.0 mm |
Knob Diameter | 2.48 in |
Number of Lobes | 7 |
Mount Type | Threaded Male |
Colour | Black |
Commodity Code | 3926909790 |
Knob Material | Phenolic |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue