Quantity | Unit price |
---|---|
1 - 9 | R 206,5746 |
10 - 49 | R 205,4846 |
50 + | R 203,4642 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M8 |
---|---|
Thread Length | 30.0 mm |
Thread Length | 1.181 in |
Stud Material | Steel |
Knob Diameter | 45.0 mm |
Knob Diameter | 1.772 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Number of Lobes | 6 |
Mount Type | Threaded Male |
Colour | Black |
Cap Color | Black |
Commodity Code | 3926909790 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue