Quantity | Unit price |
---|---|
1 - 14 | R 597,8934 |
15 + | R 524,4001 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M10 |
---|---|
Stud Material | Stainless Steel |
Hand Wheel Height | 30.0 mm |
Hand Wheel Height | 1.181 in |
Knob Diameter | 50.0 mm |
Knob Diameter | 1.969 in |
Mount Type | Threaded Female |
Colour | Silver |
Commodity Code | 7326909890 |
Knob Material | Stainless Steel |
Fitting Style | Female |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue