Quantity | Unit price |
---|---|
1 - 4 | R 1 432,3942 |
5 - 9 | R 1 145,9069 |
10 + | R 1 045,6441 |
Thread Size | 8 |
---|---|
Thread Length | 38.0 mm |
Thread Length | 1.496 in |
Stud Material | Galvanized Steel |
Knob Diameter | 308.0 mm |
Knob Diameter | 12.126 in |
Number of Lobes | 4 |
Mount Type | Threaded Female |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Threaded |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue