1219002
Quantity | Unit price |
---|---|
25 - 124 | R 31,4584 |
125 - 249 | R 28,5986 |
250 - 499 | R 25,9987 |
500 + | R 23,6352 |
Thread Size | M6 |
---|---|
Thread Length | 35.0 mm |
Thread Length | 1.378 in |
Stud Material | Steel |
Knob Diameter | 25.0 mm |
Knob Diameter | 0.984 in |
Overall Height | 55.0 mm |
Overall Height | 2.165 in |
Number of Lobes | 5 |
Mount Type | Stud |
Colour | Black |
Commodity Code | 3926300090 |
Knob Material | PA |
Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue