Menu Search

Handwheel 25.0 mm M4 6.0 mm Steel PA

Item code:

1218997

70 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 R 30,3481
125 - 249 R 27,5892
250 - 499 R 25,0811
500 + R 22,801
Standard pack: 25

Order in multiple of 25

Total price:

R 758,70

25 x R 30,3481

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Thread Length 6.0 mm
Stud Material Steel
Knob Diameter 25.0 mm
Overall Height 26.0 mm
Number of Lobes 5
Mount Type Stud
Colour Black
Commodity Code 3926300090
Knob Material PA
Fitting Style Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us