497628
Quantity | Unit price |
---|---|
1 - 19 | R 307,6943 |
20 + | R 151,8075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Length | 60.0 mm |
---|---|
Body Length | 2.362 in |
Leaf Thickness | 3.0 mm |
Leaf Thickness | 0.118 in |
Overall Leaf Length | 30.0 mm |
Overall Leaf Length | 1.181 in |
Overall Length | 60.0 mm |
Overall Length | 2.362 in |
Overall Thickness | 3.0 mm |
Overall Thickness | 0.118 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Pin Diameter | 10.0 mm |
Pin Diameter | 0.394 in |
Colour | Natural |
Hinge Type | Right Hand Hinge |
Leaf Shape | Rectangular |
Pin Material | Stainless Steel |
Commodity Code | 7326909890 |
Mounting Method | Fastener Nuts |
Mount Style | Surface Mount |
Standard | RoHs |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue