07963135001E
Quantity | Unit price |
---|---|
1 - 49 | R 320,4233 |
50 + | R 158,90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 135.0 mm |
---|---|
Overall Length | 5.315 in |
Compatible Screw Sizes (All) | 5.0 |
Thickness | 2.5 mm |
Thickness | 0.098 in |
Finish | Zinc Plated |
Full Material | Steel |
Commodity Code | 7326909890 |
Mounting Hole Diameter | 5.4 mm |
Mounting Hole Diameter | 0.213 in |
Base Length | 35.0 mm |
Base Length | 1.378 in |
Mounting Method | Fastener Screws |
Action Type | Folding |
Hinge Type | Cover Stay |
Body Material | Zinc Alloy |
Mounting Orientation | Right Handed |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue