Quantity | Unit price |
---|---|
1 - 9 | R 1 705,3485 |
10 + | R 1 550,3156 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Threaded Stud |
---|---|
Thread Size | M12 |
Base Type | Rigid |
Swivel Articulation | 15 ° |
Bolt Down Base | Without Bolt Hole |
Colour | Black |
Base Diameter | 60.0 mm |
Base Diameter | 2.362 in |
Special Features | Hygienic |
Base Material | Stainless Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue