Quantity | Unit price |
---|---|
1 - 9 | R 1 629,7286 |
10 + | R 1 410,7044 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Dynamic Load Capacity | 125.0 kg |
---|---|
Dynamic Load Capacity | 125.0 kg |
Static Load Capacity | 250.0 kg |
Static Load Capacity | 250.0 kg |
Wheel Height | 50.0 mm |
Wheel Height | 1.969 in |
Maximum Adjustment Height | 10.0 mm |
Maximum Adjustment Height | 0.394 in |
Mounting Height | 82.0 mm |
Mounting Height | 3.228 in |
Plate Length | 73.0 mm |
Plate Length | 2.874 in |
Plate Width | 73.0 mm |
Plate Width | 2.874 in |
Mount Type | Top Plate |
Wheel Material | Nylon |
Housing Material | Aluminium |
Commodity Code | 3926300090 |
Load Capacity | 125 kg |
Load Capacity | 125 kg |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue