493576
Quantity | Unit price |
---|---|
1 - 9 | R 444,4999 |
10 + | R 240,5214 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 15.0 mm |
---|---|
Leaf Thickness | 0.591 in |
Overall Length | 95.0 mm |
Overall Length | 3.74 in |
Overall Thickness | 17.0 mm |
Overall Thickness | 0.669 in |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Number of Mounting Holes | 4 |
Colour | Black |
Finish | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Leaf Shape | Rectangular |
Mounting Method | Screw On |
Mounting Orientation | Vertical |
Pin Material | Stainless Steel |
Removability | Easy |
Price per piece incl VAT | 26.017 GBP |
Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue