20151454
Quantity | Unit price |
---|---|
1 - 9 | R 3 359,664 |
10 - 19 | R 3 023,7566 |
20 - 49 | R 2 855,7802 |
50 + | R 2 687,8038 |
Thread Size | TR28 x 5 |
---|---|
No. of starts | 1.0 |
d1 tol. 7e | 28.0 |
Lead | 5.0 |
p1 | 5.0 |
d2 tol. 7e min | 25.094 |
d2 tol. 7e max | 25.394 |
d3 tol. 7h max | 22.500 |
l1 | 3000.0 |
Lead angle | 3°36‘ |
Pitch accuracy mm/300mm | 0.05 |
Straightness mm/300mm | 0.2 |
Weight kg | 11.7 |
Material | Steel |
Thread Direction | Right Hand |
Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue