Menu Search

8.0 mm Triangle Key Zinc Alloy

Item code:

36838E

2198 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 56,0465
100 - 199 R 30,7157
200 + R 29,0953
Standard pack: 100

Order any quantity

Total price:

R 56,05

1 x R 56,0465

Add sample +

Specifications

Imperial
Metric
SKU attributes
Finish Chrome Plated
Key Type 8.0 mm Triangle Key
Overall Length 80.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us