Menu Search

Joint Connector Nut M6 17.0 mm 12.0 mm Steel

Ideal for wooden assembles, including flat-pack furniture and wooden frames. Can be installed using an M5 allen key. For use with joint connector bolts (sold separately).
Item code:

463194

20915 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 12,8994
1000 + R 5,1868
Standard pack: 1000

Order in multiple of 100

Total price:

R 1 289,94

100 x R 12,8994

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hex Key Size 5.0 mm
Thread Size M6
Thread Length 8.0 mm
Head Diameter 17.0 mm
Material Steel
Finish Zinc Plated
Head Shape Round
Drive Type Hexagonal Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us