Menu Search

Joint Connector Bolt M8 50.0 mm Steel

This joint connector bolt is ideal for use within self-assembly and flat pack furniture. Can be installed using an M4 Allen key. For use with joint connector nuts or barrel nuts (sold separately).
Item code:

463181

19794 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
60 - 599 R 7,3269
600 - 5999 R 3,2019
6000 - 11999 R 2,9447
12000 + R 2,7756
Standard pack: 600

Order in multiple of 60

Total price:

R 439,61

60 x R 7,3269

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Thread Length 40.0 mm
Head Diameter 17.0 mm
Drive Type Hex Drive
Compatible Hex Key Size 4.0 mm
Key Type Hex Key
Full Material Steel
Commodity Code 7318153590

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us