463166
Quantity | Unit price |
---|---|
80 - 799 | R 5,2113 |
800 - 7999 | R 2,3181 |
8000 - 15999 | R 2,1557 |
16000 + | R 2,0148 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Head Diameter | 17.0 mm |
Head Diameter | 0.669 in |
Drive Type | Hex Drive |
Compatible Hex Key Size | 4.0 mm |
Compatible Hex Key Size | 0.157 in |
Key Type | Hex Key |
Full Material | Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue