Menu Search

IP67 Cable Grommet M50 27.0 mm 35.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a metric thread.
Item code:

283500022599

300 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 44,0903
100 - 199 R 39,7039
200 + R 35,3041
Standard pack: 10

Order in multiple of 10

Total price:

R 440,90

10 x R 44,0903

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M50
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us