Menu Search

IP67 Cable Grommet M50 27.0 mm 35.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet provides a dust and watertight seal making it suitable for external applications. It is easy to install, it can withstand vibrations and also acts as a blanking plug until a cable is installed.
Item code:

283500001499

4407 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 44,0903
100 - 199 R 39,7039
200 + R 35,3041
Standard pack: 10

Order in multiple of 10

Total price:

R 440,90

10 x R 44,0903

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M50
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us