Menu Search

Grommet PG29 20.0 mm 1.0 mm EPDM

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a PG thread.
Item code:

283400122599

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 R 31,5901
250 - 499 R 28,4389
500 + R 25,2747
Standard pack: 25

Order in multiple of 25

Total price:

R 789,75

25 x R 31,5901

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) PG29
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us