Menu Search

Cable Grommet 5.0 mm EPDM Light Grey

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a PG thread.
Item code:

283160122599

1950 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 4,3702
500 - 999 R 3,9422
1000 + R 3,5143
Standard pack: 50

Order in multiple of 50

Total price:

R 218,51

50 x R 4,3702

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) PG9
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us