Menu Search

IP67 Cable Grommet M16 5.0 mm 9.0 mm 1.0 mm 4.0 mm EPDM

This sealing grommet is manufactured from grey EPDM and is rated to IP67 when installed on your electrical enclosures. Made to fit a metric thread.
Item code:

283160022599

3195 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 4,1338
500 - 999 R 3,7085
1000 + R 3,3097
Standard pack: 50

Order in multiple of 50

Total price:

R 206,69

50 x R 4,1338

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Light Grey
Full Material Ethylene Propylene Diene Monomer
Head Style Round
Compatible Thread Sizes (All) M16
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us