Menu Search

Integral Seal Domed Nut M6 10.0 303 Stainless Steel

Integral Seal Domed nuts are fasteners with a sealing element bonded to the nut designed to seal substances in and contaminants out. It can be used in applications for engines, gearboxes or air cylinders. Suitable for temperatures from -100°C to +260°C and reusable.
Item code:

20207496

257 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 125,1769
50 - 99 R 100,1416
100 - 199 R 93,8828
200 - 499 R 87,6239
500 + R 81,3651
Standard pack: 1

Order in multiple of 1

Total price:

R 125,18

1 x R 125,1769

Specifications

Imperial
Metric
SKU attributes
d1 M6
A/F 10.0
d2 ±0.05 6.8
h1 12.0
h2 5.0
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us