Menu Search

Integral Seal Bolt M3 6.0 316 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20262495

60 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 44,1445
50 - 99 R 35,3157
100 - 199 R 33,1083
200 - 499 R 30,901
500 + R 28,694
Standard pack: 1

Order in multiple of 1

Total price:

R 44,14

1 x R 44,1445

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 6.0
A/F 5.5
h1 max 2.2
d2 ±0.05 3.6
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us