Menu Search

Integral Seal Bolt M10 50.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258740

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 138,7831
50 - 99 R 111,0265
100 - 199 R 104,0873
200 - 499 R 97,1482
500 + R 90,209
Standard pack: 1

Order in multiple of 1

Total price:

R 138,78

1 x R 138,7831

Specifications

Imperial
Metric
SKU attributes
d1 M10
l1 50.0
A/F 16.0
h1 max 6.6
d2 ±0.05 10.6
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us