Menu Search

Integral Seal Bolt M12 30.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258641

37 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 144,7699
50 - 99 R 115,8159
100 - 199 R 108,5774
200 - 499 R 101,3388
500 + R 94,1005
Standard pack: 1

Order in multiple of 1

Total price:

R 144,77

1 x R 144,7699

Specifications

Imperial
Metric
SKU attributes
d1 M12
l1 30.0
A/F 18.0
h1 max 7.7
d2 ±0.05 12.85
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us