Menu Search

Integral Seal Bolt M6 25.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258368

73 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 94,941
50 - 99 R 75,9529
100 - 199 R 71,2057
200 - 499 R 66,4585
500 + R 61,7117
Standard pack: 1

Order in multiple of 1

Total price:

R 94,94

1 x R 94,941

Specifications

Imperial
Metric
SKU attributes
d1 M6
l1 25.0
A/F 10.0
h1 max 4.2
d2 ±0.05 6.8
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us