Menu Search

Integral Seal Bolt M4 20.0 303 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258184

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 61,6814
50 - 99 R 49,3451
100 - 199 R 46,2611
200 - 499 R 43,1769
500 + R 40,0928
Standard pack: 1

Order in multiple of 1

Total price:

R 61,68

1 x R 61,6814

Specifications

Imperial
Metric
SKU attributes
d1 M4
l1 20.0
A/F 7.0
h1 max 3.0
d2 ±0.05 4.5
Material 303 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us