Menu Search

Integral Seal Bolt M3 20.0 316 Stainless Steel

Integral seal bolts with hexagonal head style. It has a sealing element moulded or bonded directly to the head or thread of the screw and is designed to prevent leakage of fluids, gases or other substances. It can be used in pipes, valves or pumps where a reliable sealing solution is required.
Item code:

20258092

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 47,7727
50 - 99 R 38,2183
100 - 199 R 35,8297
200 - 499 R 33,441
500 + R 31,0523
Standard pack: 1

Order in multiple of 1

Total price:

R 47,77

1 x R 47,7727

Specifications

Imperial
Metric
SKU attributes
d1 M3
l1 20.0
A/F 5.5
h1 max 2.2
d2 ±0.05 3.6
Material 316 Stainless Steel
Commodity Code 7318156290

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us